2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MP1000-032

Expand Table
EN
1/5
ARTNR
Stroke
CU [mm]
Total length
L [mm]
Minimum length
LMIN [mm]
Reserves stroke
RC [mm]
Diameter
D [mm]
Pressione
P [bar]
Pressure min.
PMIN [bar]
Working stroke
CX [mm]
Fixing
FIS
Nominal initial force
F0 [daN]
Isothermal end force
F1I [daN]
Polythrophic end force
F1P [daN]
Volume
V [cm³]
Surface
S [mm]
Weight
W [Kg]
1
2
3
4
5
6
7
8
9
10
11
MP1000-010
10
75
65
2
38
205
20
0
1000
1416
1588
21.5
4.91
0.37
MP1000-015
15
85
70
2
38
205
20
0
1000
1545
1762
26.6
4.91
0.39
MP1000-020
20
95
75
2
38
205
20
0
1000
1645
1898
31.6
4.91
0.41
MP1000-025
25
105
80
2
38
205
20
0
1000
1724
2009
36.7
4.91
0.44
MP1000-032
32
120
88
3
38
205
20
0
1000
1789
2100
44.5
4.91
0.48
MP1000-038
38
135
97
3
38
205
20
0
1000
1790
2101
52.8
4.91
0.51
MP1000-045
45
150
105
3
38
205
20
0
1000
1832
2159
60.6
4.91
0.55
MP1000-050
50
160
110
3
38
205
20
0
1000
1868
2210
65.7
4.91
0.58
MP1000-056
56
175
119
3
38
205
20
0
1000
1859
2198
74.0
4.91
0.62
MP1000-063
63
205
142
3
38
205
20
0
1000
1715
1997
93.1
4.91
0.70
MP1000-080
80
240
160
3
38
205
20
0
1000
1792
2103
111.1
4.91
0.79
Show compressed display (11 configurable products)
ShorttextMaximum force, rod sealed
Latest change13.05.2021 13:34:56
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

21-13-06-07 Gas spring (standardized tool parts, tool and die)

ETIM 10.0

EC012096 Gas spring